IESNA:LM-63-2002
[TEST]P1389365
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27781.3
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
198.1 274.3 426.7 815.3 1783.0 2567.8 3177.4 3687.9 4221.3 4838.5 5623.3 6621.5 7985.4 10309.4 13319.2 16580.4 20329.3 22919.9 
23697.2 22805.7 20771.2 18866.3 17037.6 14782.1 9646.5 4922.3 2613.5 1988.7 1813.5 1783.0 1744.9 1310.6 647.7 487.7 160.0 61.0 0.0 
198.1 266.7 411.5 838.2 1752.5 2605.9 3169.8 3672.7 4213.7 4884.2 5630.9 6613.9 8000.6 10172.3 13387.7 16694.7 20222.6 22828.5 
23788.6 22958.0 20946.5 19072.0 17068.0 14782.1 9875.1 4830.9 2674.5 2011.6 1821.1 1775.4 1744.9 1318.2 640.1 480.0 160.0 61.0 0.0 
198.1 266.7 396.2 769.6 1615.4 2461.2 3162.2 3649.8 4221.3 4876.6 5630.9 6629.1 7871.1 9623.6 12602.9 16275.6 20199.7 22988.5 
24192.4 23803.8 22097.0 20428.3 18096.7 15536.5 11399.0 5958.6 3215.5 2217.3 1874.4 1775.4 1729.7 1569.7 655.3 464.8 190.5 76.2 0.0 
198.1 259.1 381.0 670.5 1417.3 2232.6 3047.9 3619.3 4168.0 4800.4 5592.8 6408.1 7436.8 8747.4 11010.4 14584.0 19087.3 23034.2 24733.4 
24908.7 24024.8 22973.3 21136.9 17662.4 13494.4 7970.2 4388.9 2720.2 2026.8 1790.6 1683.9 1554.4 655.3 419.1 213.4 99.1 0.0 
198.1 259.1 350.5 556.2 1127.7 1904.9 2743.1 3444.1 3977.5 4625.1 5288.0 6004.3 6911.0 7840.6 9075.0 11292.3 15170.8 20588.3 24626.8 
26036.4 25701.1 24954.4 24809.6 23628.6 19369.2 12564.8 6537.7 3847.9 2400.2 1714.4 1371.5 1226.8 754.3 381.0 266.7 144.8 0.0 
198.1 251.4 320.0 464.8 792.4 1470.6 2240.2 3002.1 3687.9 4236.5 4884.2 5577.6 6263.4 7109.1 8046.4 9303.6 11178.0 14614.5 20519.8 
25503.0 27491.7 27225.1 26310.7 26752.6 26150.7 22973.3 14134.5 6255.7 2933.6 1699.2 1104.9 845.8 640.1 358.1 297.2 205.7 0.0 
198.1 243.8 289.5 365.7 525.8 853.4 1478.2 2148.7 2910.7 3634.6 4274.6 4861.3 5554.7 6286.2 7032.9 8008.3 9318.8 11147.6 13822.1 
18287.2 24078.1 28185.1 29411.9 28832.8 28520.4 28566.1 26524.0 18531.0 8137.8 3108.8 1249.6 769.6 571.5 457.2 373.4 304.8 0.0 
198.1 228.6 259.1 297.2 365.7 472.4 678.2 1059.1 1638.2 2285.9 2956.4 3710.8 4442.3 5189.0 5920.5 6720.5 7726.3 8930.2 10530.4 12717.2 
15948.0 20047.3 25015.4 29564.3 30661.5 30074.8 29411.9 27148.9 21639.8 11810.5 5082.3 1683.9 800.1 609.6 495.3 426.7 0.0 
198.1 228.6 259.1 289.5 350.5 441.9 624.8 967.7 1501.1 2110.6 2781.2 3497.4 4251.8 5006.1 5752.8 6545.3 7520.6 8678.8 10248.4 12503.9 
15452.7 19361.6 24261.0 28985.2 30692.0 30135.8 29290.0 27202.2 22668.5 13143.9 5775.7 1927.8 800.1 624.8 518.1 449.6 0.0 
198.1 221.0 236.2 251.4 266.7 297.2 335.3 411.5 518.1 708.6 1021.0 1432.5 1965.9 2522.1 3192.6 3908.9 4724.2 5790.9 7010.1 8564.5 10667.5 
12930.6 15993.7 19590.2 24382.9 27499.4 26158.3 22417.1 17159.5 11620.0 7695.9 4587.0 2529.7 1219.1 518.1 502.9 0.0 
198.1 205.7 213.4 213.4 213.4 213.4 213.4 213.4 213.4 228.6 243.8 274.3 312.4 373.4 441.9 556.2 716.2 975.3 1363.9 1958.3 2804.0 3733.6 4777.5 5554.7 
6217.6 7513.0 9471.2 10370.4 9334.1 7345.4 5356.6 3809.8 2385.0 899.1 137.2 45.7 0.0 
198.1 205.7 205.7 198.1 198.1 190.5 182.9 175.3 175.3 175.3 175.3 175.3 182.9 190.5 205.7 221.0 259.1 327.6 457.2 662.9 960.1 1196.3 1203.9 975.3 
830.5 1074.4 1760.1 2598.3 2689.7 2011.6 1097.2 525.8 213.4 83.8 38.1 22.9 0.0 
198.1 198.1 190.5 182.9 175.3 175.3 160.0 152.4 144.8 144.8 144.8 137.2 137.2 129.5 129.5 129.5 137.2 152.4 198.1 297.2 396.2 403.8 251.4 160.0 114.3 99.1 
83.8 83.8 76.2 68.6 61.0 38.1 30.5 30.5 22.9 22.9 0.0 
198.1 190.5 175.3 160.0 152.4 152.4 137.2 129.5 114.3 99.1 91.4 83.8 76.2 68.6 53.3 45.7 38.1 30.5 30.5 30.5 22.9 15.2 15.2 7.6 7.6 7.6 15.2 15.2 7.6 15.2 15.2 15.2 15.2 
15.2 22.9 22.9 0.0 
198.1 175.3 160.0 144.8 137.2 121.9 106.7 83.8 68.6 61.0 45.7 38.1 22.9 22.9 15.2 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 15.2 15.2 
15.2 0.0 
198.1 167.6 144.8 129.5 121.9 99.1 83.8 61.0 45.7 30.5 22.9 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 15.2 15.2 
0.0 
198.1 160.0 137.2 121.9 106.7 83.8 61.0 45.7 30.5 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 
0.0 
198.1 160.0 137.2 114.3 99.1 76.2 53.3 38.1 22.9 15.2 7.6 0.0 0.0 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
0.0 
198.1 160.0 137.2 114.3 91.4 76.2 45.7 30.5 22.9 7.6 0.0 0.0 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
198.1 160.0 137.2 114.3 91.4 76.2 53.3 38.1 22.9 7.6 0.0 22.9 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
198.1 160.0 137.2 114.3 99.1 76.2 53.3 38.1 30.5 15.2 15.2 22.9 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 0.0 
0.0 
198.1 160.0 137.2 114.3 91.4 76.2 53.3 38.1 30.5 15.2 15.2 30.5 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
